Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Hunza
Pole Mount
Hunza
Pole Mount
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Arch Bollard Square
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Vista previa de la imagen
PREVIEWPERLINE
ORDERNO
beam angles
BEAM_ANGLES
colour temperature
COLOUR_TEMPERATURE
cri warm white (3000k)
CRI_WARM_WHITE__3000K_
ingress protection
INGRESS_PROTECTION
led chip
LED_CHIP
lumens per watt
LUMENS_PER_WATT
materials
MATERIALS
output
OUTPUT
recommended power supply
RECOMMENDED_POWER_SUPPLY
standards
STANDARDS
1
2
3
4
5
6
7
8
9
10
Cube Pole Spot
15, 25, 45 degrees
2700K, 3000K, 4000K
90 standard
IP66
Cree XPG-3 Plug and Play, field replaceable LED board
67 Lumens @ 1 watt
Solid Powdercoated Aluminium
200 Lumens @ 1050mA
Remote (Series) Driver, Integral 12VAC Driver with Transformer
ASNZS 61046, UL1838, 2108, CSA C22.2 No. 250.7, 250.0-08, CE
Watchman Bollard
Assymetric
2700K, 3000K, 4000K
85+, 90+
IP 67
Cree CXA 1304 Plug and Play, field replaceable LED
66 Lumens @ 9 watts
Solid Powdercoated Aluminium
600 Lumens @ 700mA
Remote (Series) Driver, Retro 120-277VAC Driver, Integral 24VDC Driver
BSEN 60598.2.2, 60598.2.18, 60598.1. cUL 1838, 2108. CE
Arch Bollard I-Beam
Type II, Type IV
2700K, 3000K, 4000K
80+ standard, 90+ optional
IP66
Cree CXA 1830 Plug and Play, field replaceable LED
100 Lumens @ 26 Watts
Solid Powdercoated Aluminium
3000 Lumens @ 700mA
Remote (Series) Driver, Retro 120-277VAC Driver, Integral 24VDC Driver
BSEN 60598.2.2, UL1598, CE
Arch Bollard Round
Type II, Type IV
2700K, 3000K, 4000K
80+ standard, 90+ optional
IP66
Cree CXA 1830 Plug and Play, field replaceable LED
100 Lumens @ 26 Watts
Solid Powdercoated Aluminium
3000 Lumens @ 700mA
Remote (Series) Driver, Retro 120-277VAC Driver, Integral 24VDC Driver
BSEN 60598.2.2, UL1598, CE
Arch Bollard Square
Type II, Type IV
2700K, 3000K, 4000K
80+ standard, 90+ optional
IP66
Cree CXA 1830 Plug and Play, field replaceable LED
100 Lumens @ 26 Watts
Solid Powdercoated Aluminium
3000 Lumens @ 700mA
Remote (Series) Driver, Retro 120-277VAC Driver, Integral 24VDC Driver
BSEN 60598.2.2, UL1598, CE
Ultra 35 Pole Spot
13, 20, 25, 34
2700K, 3000K, 4000K
80+ standard, 90+ optional
IP66
Cree CXA 1830 Plug and Play, field replaceable LED
100 Lumens minimum @ 26 watts
Solid Powder Coated Aluminium
2700 Lumens @ 700mA
Remote (Series) Driver, Retro 120-277VAC Driver, Integral 24VDC Driver
BSEN 60598.2.2, UL 1598, CSA C22.2 No. 250.0, CE
Ultra 35 RGBW Pole Spot
13, 30, 40 Degrees
RGBW (White CCT 6500)
IP66
LED ENGIN LZP RGBW field replaceable LED board
54 Lumens minimum @ 26 watts
Solid Powdercoated Aluminium
1400 Lumens @ 350mA
Supplied by Hunza SRPC-2108-150CCF or PWR106S1.
BSEN 60598.2.2, CE, UL 2108
Ultra Bollard
15, 25, 45 Degrees
2700K, 3000K, 4000K, Red, Blue, Green, Amber
85+
IP66
Cree XPG-3 Plug and Play, field replaceable LED boards
80 Lumens per watt
Solid Powdercoated Aluminium
1200 Lumens @ 1050mA
Remote (Series) Driver, Retro 120-277VAC Driver
ASNZS 61046, UL 1598, CSA C22.2 No. 250.0
Ultra 50 Flood Lite
13, 22, 33, 51 degrees
2700K, 3000K, 4000K
85+ standard, 90+ optional
IP66
Cree CXA 2540 Plug and Play, field replaceable LED
96 Lumens @ 52 watts
Solid Powder Coated Aluminium
5000 Lumens @ 1400mA
Remote (Series) Driver, Retro 120-277VAC Driver
BSEN 60598.2.2, UL1598, CE
Ultra 50 Pole Spot
13, 22, 33, 51 Degrees
2700K, 3000K, 4000K
85+ standard, 90+ optional
IP66
Cree CXA 2540 Plug and Play, field replaceable LED
96 Lumens @ 52 watts
Solid Powdercoated Aluminium
5000 Lumens @ 1400mA
Remote (Series) Driver, Retro 120-277VAC Driver
BSEN 60598.2.2, UL1598, CE
Show compressed display (10 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Hunza
- Pole Mount
Número de pedido
Arch Bollard Square
Últimos cambios
15.11.2021 13:49:28
Unidad
Clasificaciones
CNS
CNSERPBASE Object Properties